您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6945-11-00x - Holder for Clamping Head
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Tool clamping for presses
Powered by
CAD模型選擇
{amf/hysp/650_pressen/amf6945-11-00x.prj},{NB=AMF110692 - 6945-11-005},{BESTNR=110692},{ARTNR=6945-11-005},{PDF=PDF},{A=20},{NUT=18},{SPK=6945-11-**x18**},{B=80},{C=80},{D=31},{E=60},{F=40},{G=16},{GEW=1550},{CTN=73269098},{EAN=4020772110697},{A1=34.000},{B1=30.000},{H1=17.000},{L1=60.000},{L2=10.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
[mm]
NUT
for T-Slot
ⁿ/ₐ
SPK
for sizes
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
110700
110700
6945-11-006
16
14
6945-11-**x14**
80
80
25
60
35
12
1600
73269098
4020772110703
yes
no
14.06.2023
yes
110692
110692
6945-11-005
20
18
6945-11-**x18**
80
80
31
60
40
16
1550
73269098
4020772110697
yes
no
14.06.2023
yes
255687
255687
6945-11-003
24
22
6945-11-**x22**
90
90
40
70
50
20
2120
73269098
4020772255688
yes
no
14.06.2023
yes
255752
255752
6945-11-004
30
28
6945-11-**x28**
90
90
50
70
60
25
2090
73269098
4020772255756
yes
no
14.06.2023
yes
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處