您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6895 - Supporting arm for toggle clamps
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Accessories
Powered by
CAD模型選擇
{amf/scsp/997_zubehoer/amf6895_assmtab.prj},{NB=AMF99523_56},{BESTNR=99523},{GR=2},{PDF=PDF},{SC=M 6x 35},{VERSAS=635},{E=28 - 85},{EMIN=28},{EMAX=85},{VB=56},{L=100},{GEW=90},{HQMIN=0},{HQMAX=9.0},{HA13=2.000},{CTN=84662020},{EAN=4020772099527},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6895_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
SC
Screw DIN 933
ⁿ/ₐ
E
Abstand zwischen Schrauben
ⁿ/ₐ
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
AMF99507
99507
0
M 4x 25
18 - 60
70
40
84662020
4020772099503
yes
no
14.06.2023
yes
AMF99515
99515
1
M 5x 30
22 - 72
85
65
84662020
4020772099510
yes
no
14.06.2023
yes
AMF99523
99523
2
M 6x 35
28 - 85
100
90
84662020
4020772099527
yes
no
14.06.2023
yes
AMF99531
99531
3
M 8x 45
34 -100
120
200
84662020
4020772099534
yes
no
14.06.2023
yes
AMF99549
99549
4
M 8x 65
40 -125
150
370
84662020
4020772099541
yes
no
14.06.2023
yes
AMF99572
99572
5
M 8x 65
40 -125
150
370
84662020
4020772099572
yes
no
14.06.2023
yes
AMF99564
99564
6
M 12x 80
54 -200
240
985
84662020
4020772099565
yes
no
14.06.2023
yes
Procurement
Order No.
99523
Prices
The prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1
29.40
EUR
Gross list prices from 10
26.50
EUR
Quantity unit
Piece
Price list, status:
Jan 1, 2024, 12:00 AM
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: Jan 19, 2024, 11:05 AM
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處