.
Supplier Catalog Browsing
Actions
Step 1:Generate preview(optional if required)Step 2:Generate CAD modelorGenerate PDF datasheetStep 3:Download generated CAD modelsOptional:Request for quotation
CAD models
Search Search for geometrically similar parts in this catalog
Hide results below :
1100
70 %.
LINA
Bill of material
BESTNR
Order No.
Set filter
GR
Size
Set filter
F1
Force F1 [kN]
Set filter
F2
Force F2 [kN]
Set filter
AS
Clamping screw
Set filter
GEW
Weight [g]
Set filter
A
Diameter [mm]
Set filter
B
B [mm]
Set filter
E
E [mm]
Set filter
HWMIN
HWMIN [mm]
Set filter
HWMAX
HWMAX [mm]
Set filter
H
H [mm]
Set filter
H1
H1 [mm]
Set filter
L1
L1 [mm]
Set filter
L2
L2 [mm]
Set filter
L3
L3 [mm]
Set filter
M
Thread [mm]
Set filter
M2
Thread [mm]
Set filter
N
N [mm]
Set filter
1Configure CAD modelAMF9430094300211M 6 x 2513010351517252473681368M 6M16 x 1,531
Selected CAD model2Configure CAD modelAMF943189431832.52.5M 8 x 3532012562522353312310816115M 8M20 x 1,533
3Configure CAD modelAMF9433494334544M12 x50120016924530503714917524139M12M24 x 1,549
4Configure CAD modelAMF92676926765 - M2744M12 x50120016924530503714917524139M12M27 x 249
Full-text
Sketch 2D
Criteria
Search text:
.
Criteria
Name
Description
Comparator
Value
BESTNROrder No.
GRSize
GEWWeight
g
.
CAD model preview
Preview
Dimension diagram
3D Viewer mode:GIFPDF3D
.
Location of catalog vendor
Address
image
AMF - ANDREAS MAIER GMBH & CO KG
ANDREAS MAIER GmbH & Co. KG
Waiblinger Str. 116
D-70734 Fellbach
Strut
+49 (0) 711 5766-0
amf@amf.de
http://www.amf.de
Location